Burner Management Systems

Burner management for critical thermal operations

Manage burner safety with intelligent sequencing and flame monitoring for industrial processes

Commercial HVAC system with extensive piping and heat exchange infrastructure, highlighting thermal solutions for efficient temperature control and energy management in large facilities.
Technician inspecting industrial equipment used in thermal systems, supporting reliable operation, preventive maintenance, and efficient heat management in demanding environments.

Manage burner safety with intelligent sequencing and flame monitoring for industrial processes

Burner Management Systems Designed to Strengthen Thermal Process Safety

Manage the hazards associated with burner operation through intelligent safety instrumented systems designed for industrial thermal environments. These systems help protect personnel, equipment and production by providing interlocks and permissives that help prevent mis-operation and help safely manage fault conditions. Designed to align with recognized safety standards, they support safe startups, continuous flame supervision and controlled shutdowns, when needed.

Engineer inspecting industrial machinery and thermal systems, supporting maintenance, efficiency, and reliable performance in high-demand operational environments.

Safe sequencing from startup through shutdown for thermal process operations

Our burner management systems are designed to help you sequence burners through safe startup procedures and handle non-flame detection scenarios. You benefit from pre-purge capabilities that help prepare systems before ignition. During operation, your systems benefit from ongoing supervision of safety limits and flame presence monitoring.

When cycles complete or failures occur, you can achieve safe shutdown sequences. Our fail-safe design helps you prevent uncontrolled fires, explosions or implosions while helping protect against unintended release of heated materials.

Technicians inspecting large industrial storage tanks and thermal systems, ensuring operational efficiency, safety, and reliable performance in process environments

Flame safety monitoring and fuel-air ratio control for reliable performance

Advanced flame monitoring technologies support reliable detection and supervision across a wide range of thermal applications. Flame switches enable flame signaling or multi-flame control when working with automatic burner control units. You benefit from fuel-air ratio management designed for precision that helps improve combustion efficiency while helping maintain safe operating conditions. Our industrial flame monitoring capabilities are designed to provide detection across diverse burner applications.

Industrial yellow piping and valve systems with gauges mounted on an exterior wall at a processing facility.

Safety interlocks and permissives to help prevent equipment misoperation

Our systems incorporate interlocks and permissives that help prevent operational errors and help protect critical thermal equipment. You can help manage burner fuel delivery with controls that regulate proper fuel and air flow throughout the combustion process. Safety limits are supervised during operation, supporting ongoing monitoring of critical parameters.

When unsafe conditions are detected, our systems are engineered to help you achieve rapid safety shutdown. This fail-safe approach helps you handle faults caused by equipment failure to help prevent escalation to hazardous situations.

Blue flame representing efficient fuel delivery and clean combustion, highlighting advanced thermal solutions for optimized energy use and reduced emissions.

Standards-compliant design for safety-critical thermal operations

Honeywell systems are engineered in accordance with National Fire Protection Association (NFPA 85/86), Industrial Risk Insurers (IRI) and ISA 84 standards1. Factory Mutual loss prevention guidelines inform our design approach, with Gastec standards incorporated for European applications. This standards-aligned design approach helps you support regulatory compliance while managing risk in safety-critical thermal operations across process industries.

Frequently Asked Questions About Burner Management Systems

Burner management systems are designed to help you manage critical safety functions throughout burner operation. You benefit from sequencing capabilities designed for safe startup procedures and non-flame detection handling. Our systems help you achieve thorough pre-purge of the system before ignition, which is critical for safety. During operation, you benefit from ongoing supervision of safety limits and flame presence monitoring. When shutdown is needed, either at cycle completion or due to failures, our systems sequence safe shutdown procedures.

The systems also integrate with your combustion equipment to help regulate proper fuel and air flow, supporting safer and more efficient burner operation. These systems form the safety backbone of industrial thermal operations, helping protect equipment, personnel and production continuity

Our burner management systems are designed in accordance with multiple industry guidelines to help you support your safety compliance objectives. You benefit from systems engineered to meet National Fire Protection Association (NFPA 85/86) requirements and Industrial Risk Insurers (IRI) standards. The systems are designed to align with ISA 84 functional safety standards and Factory Mutual loss prevention guidelines. For European operations, Gastec standards are incorporated into the design approach.

This multi-standard design approach helps you control and monitor all burner startup and shutdown sequences while supporting regulatory compliance. Our systems are engineered to initiate safety shutdown in unsafe conditions, supporting fail-safe operation in accordance with applicable safety standards. This standards-driven approach helps support consistent safety performance across complex thermal processing environments.

A complete burner management system includes multiple safety and control layers working together to support safe, reliable thermal operation across industrial environments.

  • Flame switches provide flame signaling or multi-flame control capabilities when used with automatic burner control units.
  • Industrial flame monitoring systems are available in various versions for different applications.
  • Ignition components include transformers, generators, electrodes and flame rods.

Our burner management accessories and PFU accessories for rack-mounted devices complete the portfolio, giving you the components needed to help build safety systems designed to help meet your specific operational requirements.

Burner safety and compliance

Help strengthen safety, reliability and compliance across your thermal operations.