Integrated fire alarm control panels offer comprehensive remote monitoring capabilities that can keep teams connected to their facilities around the clock, on-site or off. Users can access near real-time system status, receive instant notifications when incidents occur and monitor alarm history from mobile devices or web browsers.
Remote diagnostic features can go beyond basic monitoring. Pre-trouble maintenance alerts can warn about potential issues before they cause system failures, detector sensitivity reports help optimize performance and personnel can program panel settings remotely without dispatching technicians. Built-in IP and cellular communicators can also provide reliable connectivity even if primary networks fail, making it possible to manage emergencies and coordinate responses from nearly anywhere.
Integrated fire alarm control panels and devices
Intelligent fire alarm systems help safeguard facilities with continuous monitoring and notification enablement.
Intelligent fire alarm systems help safeguard facilities with continuous monitoring and notification enablement.
Commercial Fire Alarm Systems Built for Safety, Compliance and Precision
Honeywell’s fire alarm control panels offer intelligent detection, continuous monitoring and rapid emergency response—all in integrated systems that can provide enhanced protection on multiple levels.
• Zone-based monitoring offers targeted alerts.
• Multi-sensor integration can reduce false alarms.
• Remote access capabilities help personnel manage fire safety from nearly anywhere.
With addressable technology and networking capabilities, facilities can scale protection as their operations grow.
-
Poll up to 318 devices in less than 2 seconds per loop
Honeywell’s FlashScan protocol can sample every input and output device in under two seconds per signaling line circuit, helping enable rapid threat detection and immediate notification activation.1,2 This high-speed communication also supports the largest device-per-loop capacity—318 addressable points—without sacrificing response time.
-
Scale from 50 to 3,180 addressable devices across 10 signaling circuits
Start with 50-device panels for small facilities, then scale up to 3,180 addressable points across 10 signaling line circuits for comprehensive full-campus protection.4, 5 Network capacity can extend to 200 nodes for unified monitoring across multiple buildings and locations
Frequently Asked Questions About Fire Alarm Control Panels
Conventional panels divide a facility into zones, with each zone using a circuit that connects multiple detectors. When an alarm occurs, conventional panels can indicate the zone activated, but not the specific device location. This works well for smaller facilities with straightforward layouts where pinpoint accuracy may not be as critical.
Addressable panels assign a unique address to each detector and device, providing point-ID capability that identifies precisely which device activated down to its specific location. With addressable systems, you can monitor individual detector status, receive maintenance alerts before failures occur and program custom responses for different scenarios. Addressable technology also supports significantly more devices—panels range from 50 to over 3,000 addressable points—making it ideal for large-scale coverage, detailed diagnostics or the flexibility to help scale protection as facilities grow.