Building Services

Help improve efficiency through Building Services

From managed services to predictive maintenance, we deliver round-the-clock service coverage to support your operations.

View of an office building reception area
View of office buildings at night with lights on

From managed services to predictive maintenance, we deliver round-the-clock service coverage to support your operations.

Comprehensive Building Operations Support

Complex operational challenges require more than basic maintenance. Our approach to HVAC, controls, fire, energy, security, and digital systems integrates siloed, legacy equipment with modern technologies. Our approach delivers multiple performance insights from a single interface via cloud-based platforms, AI-enabled analytics and hands-on support to help you reduce downtime, lower costs and extend asset life. 24/7/365 service coverage is designed to   support when you need it.

support

Managed services and operational support

Operational oversight and maintenance services designed for complex, multi-site facility portfolios.

  • Auto-assigns nearest qualified technician

  • Preventive and corrective maintenance 

  • Service analytics and performance reporting

  • Near real-time KPI tracking and job visibility

EBI

Enterprise building integration through EBI platform

Building services deploy and maintain Enterprise Buildings Integrator (EBI) to unify building management, fire, life safety and security operations from one interface.

  • Map-based geospatial control of all domains

  • Native integration with Honeywell core apps

  • Open architecture supports multivendor equipment

Forge

Cloud-connected building intelligence with Forge

Building services enable Honeywell Forge to deliver AI-enabled analytics and remote operations across your portfolio.

  • Predictive analytics help identify issues before failure

  • Portfolio-wide visibility and performance tracking

  • Cloud connectivity enables remote diagnostics 

performance

Predictive maintenance and lifecycle performance

Predictive analytics that help identify equipment degradation before failure, reducing downtime and costs.

  • Machine learning models for anomaly detection

  • Remote diagnostics reduce site visits

  • Predictive maintenance corrects faults before failure

Frequently Asked Questions About Professional Building Services

Integrated building services connect HVAC, lighting, energy and other building enabling systems to work together efficiently. Our platforms analyze how these systems interact and identify opportunities to help reduce energy waste. 
 
By monitoring energy use across your facility, we can help detect inefficiencies like equipment running when spaces are unoccupied or systems operating outside optimal parameters. Remote monitoring and analytics let service teams spot these issues before they significantly impact your energy costs. 
 
Service agreements include regular maintenance that helps keep equipment running at peak efficiency. When systems are properly maintained and calibrated, they use less energy to deliver the same comfort and performance.

Honeywell Forge-enabled predictive maintenance helps you shift from reactive repairs to proactive planning. Instead of waiting for equipment to fail, Forge analytics and machine learning models identify potential issues early so you can address them during scheduled maintenance windows.This approach reduces the frequency and associated cost of emergency service calls. It also prevents equipment failures that lead to production delays or occupant discomfort, both of which can be expensive. By catching problems early, service teams can prioritize maintenance based on actual equipment condition rather than fixed schedules, making better use of maintenance budgets and technician time.

Honeywell building management systems use open protocols like BACnet, Modbus and OPC to integrate with equipment from multiple manufacturers. Existing systems connect to unified platforms without replacement. Gateway devices translate between systems, creating a single interface for monitoring and control, allowing you to add analytics and remote monitoring while protecting your infrastructure investment.

Remote building monitoring uses cloud-based platforms to track system performance continuously, helping identify issues before they cause failures or unscheduled outages. Our Building Operations Center analyzes data from your systems to detect problems early and address some issues remotely. 
 
This proactive approach helps reduce emergency service calls and their premium costs. When service is needed, remote diagnostics let technicians arrive prepared with the right parts and information for faster resolution. Analytics help optimize maintenance timing and resource allocation based on actual equipment condition rather than fixed schedules.

Ready to enhance uptime while simplifying OT deployment?

Talk to our building services specialists about your facility's operational needs.